HUBBELL PREMISE WIRING
WBP_HFCD14002RSBK_PRODIMAGE
WBP_HFCD14002RSBK_PRODIMAGE

HFCD14 Series Indoor/Outdoor Tight Buffer, 2 strand, I/O Tight Buffer Plenum, OM1, MM, Black Jacket

Brand:

Hubbell Premise Wiring

Catalog ID:

HFCD14002P6BK

HFCD14 Series Indoor/Outdoor Tight Buffer, 2 strand, I/O Tight Buffer Plenum, OM1, MM , Black Jacket.

  • Corning ClearCurve® Multimode Bend-Insensitive Optical Fiber
  • E-Z Strip Buffer For Contractor-Friendly Termination
  • Compact Cable Diameter Reduces Pathway Congestion
  • Premium Fiber For Enhanced Optical Performance

Plenum Rated

Product details

General

Application

Data Tranmission

Attenuation

3.5/1.5 Db per Kilometer

Cable Rating

I/O Tight Buffer Plenum

Catalog Number

HFCD14002P6BK

Color

Black

Material - Jacket

PVC

Sub Brand

Fiber Optics

Temperature Rating

0 Degrees C to 70 Degrees C

Type

Cable

UPC

662620555553

Electrical Ratings

Wavelength

850/1300 Nanometers

Conductor Related

Fiber Size

OM1

Fiber Type

OM1, MM

Number of Fibers

2

Certifications And Compliance

Industry Standard(s)

TIA