HUBBELL PREMISE WIRING
WBP_HIDRUBCKIT_PRODIMAGE
WBP_HIDRUBCKIT_PRODIMAGE

HI-IMPACT DIN Rail Utility Box, CoMulti Modeunications, 2-Port, Unloaded, Gray

Brand:

Hubbell Premise Wiring

Catalog ID:

HIDRUBCKIT

HI-IMPACT DIN Rail Utility Box, CoMulti Modeunications, 2-Port, Unloaded, Gray

  • It provides utility power to any control cabinet
  • Optional auxiliary contacts for feed through capability
  • Pre-wired "kits" are available for end-user customization

No Devices

Product details

General

Catalog Number

HIDRUBCKIT

Color

Gray

Construction

Molded and Fabricated

EU RoHS Indicator

No

Item Type

Component Parts

Knockouts

None

Material

Composite

Material - Mounting Hardware

Vertical Mount, DIN Rail Mount

Number Of Outlets

1-Device

OEM Brand Name

Hubbell Premise Wiring

Type

Box Only

UPC

662620857404

Dimensions

Display Size

Standard Sized Product

Conductor Related

Cable Entry

Terminals

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

5