WBP_HJWM24_PRODIMAGE
WBP_HJWM24_PRODIMAGE

Cobra-Lock™ Jack Wire Managers

Brand:

Hubbell Premise Wiring

Catalog ID:

HJWM24

Cobra-Lock™ wire managers lace quickly and secure the individual wires. Universally labeled for both “A” and “B” wiring.

  • Quick Lacing
  • Compatible With All Cobra-Lock Style Jacks
  • Pack of 24

Product details

General

Accessory Type
Wire Manager
Application
Use With HJU and HJS Series Jacks
Application - For Use On
HJU and HJS Series Jacks
Color
White
Construction Material - Main
Thermoplastic
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
Modular Jack Accessory
Material - Housing
High-impact thermoplastic (UL 94V-0)
Mounting Type
Hubbell Keystone
Series
Accessories
Style
Jack Accessory
Type
Modular Jack Accessory
UPC
662620664279

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Withstand Voltage
1,000 Vac @ 60 Hz

Certifications And Compliance

Industry Standard(s)
  • RoHS Compliant
  • IEC60512-99-002 for de-matting endurance under PoE load

Logistics

Carton Quantity
25
Number of Pieces in Package
24

Resources and downloads