WBP_HLBSK_PRODIMAGE
WBP_HLBSK_PRODIMAGE

NEXTFRAME Ladder Rack, Butt Splice Kit

Brand:

Hubbell Premise Wiring

Catalog ID:

HLBSK

NEXTFRAME Ladder Rack, Butt Splice Kit

  • HLS Ladder Tray is a modular system that is easily configured for all unique installations
  • Ladder tray sections universally work with all ladder tray accessories
  • HLS Ladder feature rung spacing every 9" to support and relieve cable stress

Open Air Cable Routing

Product details

General

Application
  • TIA 569C
EU RoHS Indicator
Yes
Item Type
Modular SystemEasily Configured
Load Capacity
Black
Material
4.5 in
OEM Brand Name
Hubbell Premise Wiring
Type
  • Splice Kits
  • Splice Kits
UPC
662620819860

Certifications And Compliance

Nema Rating
Heavy Duty

Logistics

Carton Quantity
25
Pallet Quantity
2100

Resources and downloads