HUBBELL PREMISE WIRING
WBP_HLCF_PRODIMAGE
WBP_HLCF_PRODIMAGE

NEXTFRAME Ladder Rack, Brackets for Ceiling Mounting Kit

Brand:

Hubbell Premise Wiring

Catalog ID:

HLCF

NEXTFRAME Ladder Rack, Brackets for Ceiling Mounting Kit

  • HLS Ladder Tray is a modular system that is easily configured for all unique installations
  • Ladder tray sections universally work with all ladder tray accessories
  • HLS Ladder feature rung spacing every 9" to support and relieve cable stress

Product details

General

Catalog Number

HLCF

EU RoHS Indicator

Contact Manufacturer

Item Type

Modular SystemEasily Configured

Material

5.9 in

Specifications

  • Finish - Black
  • Gauge - 12
  • Material - Steel

Type

Ceiling Mount Kits

UPC

662620841281

Certifications And Compliance

Nema Rating

Heavy Duty

Logistics

Carton Quantity

25

Resources and downloads