HUBBELL PREMISE WIRING
WBP_HLMPK19_PRODIMAGE
WBP_HLMPK19_PRODIMAGE

Cable Management, Ladder Rack, Mounting Kit, 6" Relay Rack

Brand:

Hubbell Premise Wiring

Catalog ID:

HLMPK19D

Cable Management, Ladder Rack, Mounting Kit, 6" Relay Rack

  • HLS Ladder Tray is a modular system that is easily configured for all unique installations
  • Ladder tray sections universally work with all ladder tray accessories
  • HLS Ladder feature rung spacing every 9" to support and relieve cable stress

Product details

General

Catalog Number

HLMPK19D

EU RoHS Indicator

Contact Manufacturer

Item Type

Modular SystemEasily Configured

Material

19 in

Specifications

  • Finish - Black
  • Gauge - 11
  • Material - Steel

Type

Mounting Kits

UPC

662620224169

Logistics

Carton Quantity

5

Pallet Quantity

400

Resources and downloads