HUBBELL PREMISE WIRING
WBP_HQKWD48_PRODIMAGE
WBP_HQKWD48_PRODIMAGE

Cabinet Components, QUADCAB Window Door, 2' Height, Black

Brand:

Hubbell Premise Wiring

Catalog ID:

HQKWD24

Cabinet Components, QUADCAB Window Door, 2' Height, Black

Window Door

Product details

General

Application

QUADCAB Accessories

Catalog Number

HQKWD24

EU RoHS Indicator

Yes

Item Type

Wall Mounted Enclosures

Material

Steel, Cold Rolled

Material - Mounting Hardware

Standard

OEM Brand Name

Hubbell Premise Wiring

Type

Front Doors

UPC

662620845623

Dimensions

Thickness

0.05

Width

24.2 in

Resources and downloads