WBP_HSQ24_PRODIMAGE
WBP_HSQ24_PRODIMAGE
WBP_HSQ36_app_PRODIMAGE
WBP_HSQ24_App_PRODIMAGE
+2
WBP_HSQ3626_knockouts_PRODIMAGE

Cabinet Components, QUADCAB 24" H x 26" D, Window Door, Black

Brand:

Hubbell Premise Wiring

Catalog ID:

HSQ2426

Cabinet Components, QUADCAB 24" H x 26" D, Window Door, Black

Door with Window

Product details

General

EU RoHS Indicator
Yes
Item Type
Wall Mounted Enclosures
Material - Mounting Hardware
Standard
OEM Brand Name
Hubbell Premise Wiring
Type
Window Door
UPC
662620853260

Dimensions

Cubic Capacity
16660.8 cu.in
Depth
26
Height
24 in
Thickness
0.0781
Width
26.7 in

Certifications And Compliance

Industry Standard(s)
EIA/ECA-310-E Universal Mounting Pattern

Resources and downloads