WBP_HWKMB_PRODIMAGE
WBP_HWKMB_PRODIMAGE

Cabinet Components, Mobile Base for Quad Cab, 20" H

Brand:

Hubbell Premise Wiring

Catalog ID:

HSQKMB20

Cabinet Components, Mobile Base for Quad Cab, 20" H

Mobile Base

Product details

General

Application
QUADCAB Accessories
EU RoHS Indicator
Yes
Item Type
Wall Mounted Enclosures
Material
Steel, Cold Rolled
Material - Mounting Hardware
Standard
OEM Brand Name
Hubbell Premise Wiring
Type
Mobile Bases
UPC
662620855394

Dimensions

Thickness
0.0781
Width
22.5 in

Resources and downloads