HUBBELL PREMISE WIRING
WBP_HWKMB_PRODIMAGE
WBP_HWKMB_PRODIMAGE

Cabinet Components, Mobile Base for Quad Cab, 36" H

Brand:

Hubbell Premise Wiring

Catalog ID:

HSQKMB36

Cabinet Components, Mobile Base for Quad Cab, 36" H

Mobile Base

Product details

General

Application

QUADCAB Accessories

Catalog Number

HSQKMB36

EU RoHS Indicator

Yes

Item Type

Wall Mounted Enclosures

Material

Steel, Cold Rolled

Material - Mounting Hardware

Standard

OEM Brand Name

Hubbell Premise Wiring

Type

Mobile Bases

UPC

662620855417

Dimensions

Thickness

0.0781

Logistics

Carton Quantity

1

Resources and downloads