HUBBELL PREMISE WIRING
WBP_HWK241224_PRODIMAGE
WBP_HWK241224_PRODIMAGE

Frame Rails, Rear Rail Kit for QUADCAB, #12-24, 48" Length

Brand:

Hubbell Premise Wiring

Catalog ID:

HWK481224

Frame Rails, Rear Rail Kit for QUADCAB, #12-24, 48" Length

12-24 Thread

Product details

General

Application

QUADCAB Accessories

Catalog Number

HWK481224

EU RoHS Indicator

Yes

Item Type

Mounting Rail

Material

Steel, Cold Rolled

Material - Mounting Hardware

Standard

OEM Brand Name

Hubbell Premise Wiring

Type

Rear Rail Kits

UPC

662620839257

Dimensions

Thickness

0.1094

Width

3.5 in

Certifications And Compliance

Industry Standard(s)

EIA/ECA-310-E Universal Mounting Pattern

Logistics

Carton Quantity

1