HUBBELL PREMISE WIRING
WBP_IMF1W_PRODIMAGE
WBP_IMF1W_PRODIMAGE

iSTATION, Front Loading Module Frame, 1-Gang, White

Brand:

Hubbell Premise Wiring

Catalog ID:

IMF1W

Phone/Data/Multimedia Component, INFINe Station Modular Plate Frame, 1-Gang, White

Accepts All iStation Moudles 3-Units

Product details

General

Accessory Type

Plates

Application - For Use On

Audio Video

Catalog Number

IMF1W

Construction

Molded

Construction Material - Main

High-Impact Thermoplastic (UL 94V-0)

Cutout

iStation

EU RoHS Indicator

Yes

Item Type

iSTATION Frame

Material

High-Impact Thermoplastic (UL 94V-0)

Material - Mounting Hardware

Snap

Number of Gang(s)

1-Gang

OEM Brand Name

Hubbell Premise Wiring

Orientation

Horizontal

Series

FPTV

Size

2-Gang;4-Gang

Type

Accessories

Type of Use

Audio Video

UPC

662620827322

Dimensions

Display Size

1-Unit

Certifications And Compliance

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed 1863

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

20

Pallet Quantity

4320