HUBBELL PREMISE WIRING
WBP_IMSS1_PRODIMAGE
WBP_IMSS1_PRODIMAGE

Phone/Data/Multimedia Component, INFINe Station Modular Plate Frame, 1-Gang, 3-Unit, Stainless Steel

Brand:

Hubbell Premise Wiring

Catalog ID:

IMSS1

Phone/Data/Multimedia Component, INFINe Station Modular Plate Frame, 1-Gang, 3-Unit, Stainless Steel

Accepts All iStation Moudles 3-Units

Product details

General

Application

  • Data/Fiber/Audio/Video

Catalog Number

IMSS1

Color

Stainless

Construction

Stainless Steel

Cutout

iStation

EU RoHS Indicator

Yes

Item Type

iSTATION Frame

Material

Stainless Steel

Material - Mounting Hardware

Snap

Number of Gang(s)

1-Gang

OEM Brand Name

Hubbell Premise Wiring

Orientation

Horizontal

Size

Standard

Specifications

  • Modular Frames - Fits most Hubbell iStation modules
  • Plate Material - Type 430 stainless steel

UPC

662620216966

Dimensions

Display Size

Standard Sized Product

Certifications And Compliance

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed 1863

Logistics

Carton Quantity

25