HUBBELL PREMISE WIRING
WBP_KP2140_PRODIMAGE
WBP_KP2140_PRODIMAGE

Device Plates and Accessories, Faceplate, KP Series, 1-Gang, Coax/Jack Opening, Office White

Brand:

Hubbell Premise Wiring

Catalog ID:

KP2140

KP Faceplate 1-Gang, Coax/Jack Opening

  • Matches raceway color
  • Modular system for easy configuration
  • Works with all Hubbell electrical devices

Standard Product

Product details

General

Application

1) Jack Opening, 1) Coax

Catalog Number

KP2140

Color

Office White

Construction

Molded

Cover Type

Removable

EU RoHS Indicator

Contact Manufacturer

Item Type

Raceway Box Plates

Number of Gang(s)

1-Gang

Series

  • PT1
  • PP1
  • PL1
  • PW1
  • PW2
  • PB2
  • PB3
  • PS3

Specifications

  • Device Type - KP Series Wall Plates
  • Plate Type - 1 Gang, 1 Coax & 1 Jack Openings

Style

Coax(1) Jack(1) Openings

Sub Brand

KP Face Plates

Type

Cover Plates

UPC

783585337807

Dimensions

Width

3.5 in

Certifications And Compliance

Industry Standard(s)

UL

Non Hazardous Location

Non-Hazardous

Logistics

Carton Quantity

10

Resources and downloads