HUBBELL PREMISE WIRING
WBP_KP2162_PRODIMAGE
WBP_KP2162_PRODIMAGE

Device Plates and Accessories, Faceplate, KP Series, 1-Gang, 2 Jack Openings, Office White

Brand:

Hubbell Premise Wiring

Catalog ID:

KP2162

KP Faceplate 1-Gang, 2 Jack Openings

  • Matches raceway color
  • Modular system for easy configuration
  • Works with all Hubbell electrical devices

Standard Product

Product details

General

Application

2) Jacks

Catalog Number

KP2162

Color

Office White

Construction

Molded

Cover Type

Removable

EU RoHS Indicator

Contact Manufacturer

Item Type

Raceway Box Plates

Number of Gang(s)

1-Gang

Series

  • PT1
  • PP1
  • PL1
  • PW1
  • PW2
  • PB2
  • PB3
  • PS3

Specifications

  • Device Type - KP Series Wall Plates
  • Plate Type - 1 Gang, 2 Keystone Openings

Style

Jack Openings(2)

Sub Brand

Face Plates

Type

Cover Plates

UPC

783585336909

Dimensions

Width

2.3 in

Certifications And Compliance

Industry Standard(s)

UL

Non Hazardous Location

Non-Hazardous

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Resources and downloads