HUBBELL PREMISE WIRING
WBP_KP26_PRODIMAGE
WBP_KP26_PRODIMAGE

Device Plates and Accessories, Faceplate, KP Series 1-Gang, Styleline Opening, Office White

Brand:

Hubbell Premise Wiring

Catalog ID:

KP26

Device Plates and Accessories, Faceplate, KP Series 1-Gang, Styleline Opening, Office White

Standard Product

Product details

General

Application

  • 1) Decorator

Catalog Number

KP26

Color

Office White

Construction

Molded

Cover Type

Removable

EU RoHS Indicator

Contact Manufacturer

Item Type

Raceway Box Plates

Number of Gang(s)

1-Gang

Series

  • PT1
  • PP1
  • PL1
  • PW1
  • PW2
  • PB2
  • PB3
  • PS3

Specifications

  • Device Type - KP Series Wall Plates
  • Plate Type - 1Gang, StyleLine Opening

Style

StyleLine Opening

Sub Brand

Face Plates

Type

Cover Plates

UPC

783585335469

Dimensions

Width

2.5 in

Certifications And Compliance

Industry Standard(s)

UL

Non Hazardous Location

Non-Hazardous

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Resources and downloads