HUBBELL PREMISE WIRING
WBP_MCCMV9XX10_PRODIMAGE
WBP_MCCMV9XX10_PRODIMAGE
Discontinued

Premise Wiring Products, Cable Management Accessory, Basic VELCRO Brand Fastener, 9" Length, Orange

Brand:

Hubbell Premise Wiring

Catalog ID:

MCCMV9OR10

Premise Wiring Products, Cable Management Accessory, Basic VELCRO Brand Fastener, 9" Length, Orange

  • Install Quickly with Cut to Length Straps
  • Reduces Over Tightening

Velcro Fastener

Product details

General

Application

Cable Management

Catalog Number

MCCMV9OR10

Color

Orange

Item Type

Cable Management Accessories

Lock Mechanism

Hook & Loop

Material

Nylon

OEM Brand Name

Hubbell Premise Wiring

Specifications

Material - Velcro

Tensile Strength

600 lb.

Type

Velcro Fasteners

UPC

662620801704

Dimensions

Length

9 in

Thickness

0.065

Logistics

Carton Quantity

5

Resources and downloads