HUBBELL PREMISE WIRING
WBP_MCCPSS19TS_PRODIMAGE
WBP_MCCPSS19TS_PRODIMAGE

Cabinet Components, Power Strip, 19" Rack Mount, 4 Front Outlets, 4 Rear Outlets, NEMA 5-15R Plug, 15A/120V, Recessed

Brand:

Hubbell Premise Wiring

Catalog ID:

MCCPSS19TS

Cabinet Components, Power Strip, 19" Rack Mount, 4 Front Outlets, 4 Rear Outlets, NEMA 5-15R Plug, 15A/120V, Recessed

4 Front 4 Rear Outlets

Product details

General

Application

15A-120V

Catalog Number

MCCPSS19TS

Color

Black

Construction Material - Main

Steel

EU RoHS Indicator

Yes

Item Type

15A 125V

OEM Brand Name

Hubbell Premise Wiring

Receptacle Type

NEMA 5-15R

Sensing Range

19 IN

Sub Brand

Power Distribution

Type

Rack Mount

UPC

662620802770

Dimensions

Depth

5.25

Thickness

0.0781

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Current Rating

15 A

Voltage Rating

120 V

Voltage Rating Description

120 V

Certifications And Compliance

Industry Standard(s)

UL

Logistics

Carton Quantity

1

Resources and downloads