HUBBELL PREMISE WIRING
WBP_NP263W_PRODIMAGE
WBP_NP263W_PRODIMAGE
Discontinued

Wallplates and Box Covers, Wallplate, Nylon, 3-Gang, 3) Decorator, White

Brand:

Hubbell Premise Wiring

Catalog ID:

NP263W

Wallplates and Box Covers, Wallplate, Nylon, 3-Gang, 3) Decorator, White

Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt

Product details

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

NP263W

Color

White

Construction

Molded

Cutout

3) Decorator

EU RoHS Indicator

Yes

Item Type

Decorator Wallplates

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

3-Gang

Operating Temperature

-40°Cto 85 °C

Orientation

Vertical Mount

Size

Standard

Specifications

  • Appearance - Smooth
  • Material - Nylon
  • Mounting Screws - Steel painted, slotted head
  • Plate Openings - Decorator
  • Plate Type - 3-Gang

Style

3-Decorator

Type

Decorator

UPC

883778102578

Dimensions

Display Size

Standard Sized

Thickness

0.25

Weight

0.15 lb

Certifications And Compliance

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Resources and downloads

Specifications