Brand:
Hubbell Premise Wiring
Catalog ID:
NP26W
Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt
Application
Catalog Number
Color
Construction
Cutout
EU RoHS Indicator
Item Type
Material
Material - Mounting Hardware
Number of Gang(s)
OEM Brand Name
Operating Temperature
Orientation
Style
Type of Use
UPC
Dimensions
Display Size
Height
Length
Thickness
Weight
Width
Industry Standard(s)
Standards - RoHS Compliance Status
Carton Quantity
Pallet Quantity