HUBBELL PREMISE WIRING
WBP_NP2I_PRODIMAGE
WBP_NP2I_PRODIMAGE
Discontinued

Wallplates and Box Covers, Wallplate, Nylon, 2-Gang, 2) Toggle, Ivory

Brand:

Hubbell Premise Wiring

Catalog ID:

NP2I

Double Wallplate, Two Toggle

Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt

Product details

General

Application

Catalog Number

NP2I

Color

Ivory

Construction

Molded

Cutout

2) Toggle

EU RoHS Indicator

Yes

Item Type

Toggle Switch Plate

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

2-Gang

Operating Temperature

-40°Cto 85 °C

Orientation

Vertical Mount

Size

Standard

Specifications

  • Appearance - Smooth
  • Mounting Screws - Steel painted, slotted head
  • Plate Material - Nylon
  • Plate Openings - Toggle switch
  • Plate Type - 2-Gang

Style

2-Toggle

Type

Toggle

UPC

883778101687

Dimensions

Dimensions

4.63 in x 4.68 in x 0.25 in

Display Size

Standard Sized

Height

0.25 in

Length

4.63 in

Thickness

0.25

Weight

0.05 lb

Width

4.68 in

Certifications And Compliance

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

25

Resources and downloads

Specifications