HUBBELL PREMISE WIRING
WBP_NP720BK_PRODIMAGE
WBP_NP720BK_PRODIMAGE
Discontinued

Wallplates and Box Covers, Wallplate, Nylon, 1-Gang, 1) 1.60" Opening, Black

Brand:

Hubbell Premise Wiring

Catalog ID:

NP720BK

1-Gang Wallplate, One 1.60" Opening

Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt

Product details

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

NP720BK

Color

Black

Construction

Molded

Cutout

1) 1.60" Opening

EU RoHS Indicator

Yes

Item Type

Wallplates

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

1-Gang

Orientation

Vertical Mount

Size

Standard

Specifications

  • Height - 4.63" (117.6)
  • Hole Diameter - 1.60 in. (40.6)
  • Mounting Screw - Steel
  • Plate Material - Nylon
  • Size - 1-Gang
  • Thickness - .06 in. (1.5).

Style

1-Single - 1.60 in. Hole

Type

Single

UPC

883778103629

Dimensions

Dimensions

4.62 in x 0.25 in x 2.87 in

Display Size

Standard Sized

Height

2.87 in

Length

4.62 in

Thickness

0.06

Weight

0.1 lb

Width

0.25 in

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

25

Resources and downloads

Specifications