HUBBELL PREMISE WIRING
WBP_NS612LA_PRODIMAGE
WBP_NS612LA_PRODIMAGE

NetSelect Products, Plate Decorator Frame, Keystone, 2-Port, Light Almond

Brand:

Hubbell Premise Wiring

Catalog ID:

NS612LA

NetSelect Products, Plate Decorator Frame, Keystone, 2-Port, Light Almond

Standard Product

Product details

General

Application

Data and Communications

Catalog Number

NS612LA

Color

Light Almond/Office White

Construction

Molded

Construction Material - Main

High-Impact Thermoplastic (UL 94V-0)

Cutout

2-Port

EU RoHS Indicator

Yes

Item Type

Decorator Keystone Frame

Material

High-Impact Thermoplastic (UL 94V-0)

Material - Mounting Hardware

Mounting Screws

Number Of Ports

2

OEM Brand Name

Hubbell Premise Wiring

Orientation

Vertical

UPC

883778504006

Dimensions

Display Size

Standard Sized Product

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

25

Pallet Quantity

9000