HUBBELL PREMISE WIRING
WBP_NS616LA_PRODIMAGE
WBP_NS616LA_PRODIMAGE

Plate, Decorator Frame, 6-Port, Light Almond

Brand:

Hubbell Premise Wiring

Catalog ID:

NS616LA

Plate, Decorator Frame, 6-Port, Light Almond

Standard Product

Product details

General

Application

Data and Communications

Catalog Number

NS616LA

Color

Light Almond/Office White

Construction

Molded

Construction Material - Main

High-Impact Thermoplastic (UL 94V-0)

Cutout

6-Port

EU RoHS Indicator

Yes

Item Type

Decorator Keystone Frame

Material

High-Impact Thermoplastic (UL 94V-0)

Material - Mounting Hardware

Mounting Screws

Number Of Ports

6

OEM Brand Name

Hubbell Premise Wiring

Orientation

Vertical

UPC

883778504037

Dimensions

Display Size

Standard Sized Product

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

25