WBP_NS801BK_PRODIMAGE
WBP_NS801BK_PRODIMAGE

Plates, 1-Gang Frame, Decorator, With 1) HDMI, Female to Female, Black

Brand:

Hubbell Premise Wiring

Catalog ID:

NS801BK

Plates, 1-Gang Frame, Decorator, With 1) HDMI, Female to Female, Black

Standard Product

Product details

General

Application
  • HDMI Decorator Frame Loaded
Color
  • Black
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
iSTATION HDMI Extenders and Cables
Material - Mounting Hardware
Snap-On- Snap-Fit
Number Of Ports
1
OEM Brand Name
Hubbell Premise Wiring
Style
Loaded
Temperature Rating
Per TIA
UPC
883778503832

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Connectivity
Plug-N-Play
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC

Certifications And Compliance

Industry Standard(s)
UL Listed
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10
Pallet Quantity
3600