HUBBELL PREMISE WIRING
WBP_NSOBXP28D_PRODIMAGE
WBP_NSOBXP28D_PRODIMAGE
WBP_NSOBXP28D_open_PRODIMAGE

netSELECT Cabinet, 28" H, Vented Door with Latch and Provision for Lock

Brand:

Hubbell Premise Wiring

Catalog ID:

NSOBXP28D

netSELECT Cabinet, 28" H, Vented Door with Latch and Provision for Lock

Non-Metallic Door Only

Product details

General

Application

Wall Mount Network Enclosures

Application - For Use On

NSOBXP28B

Catalog Number

NSOBXP28D

Color

White

Construction Material - Main

High-Impact Thermoplastic

EU RoHS Indicator

Contact Manufacturer

Finish Type

Satin

Series

NSO

Size

30 x 17.5 x 0.4

Style

Non-Metallic

Sub Brand

Cabinet Accessories

Type

NetSelect

UPC

883778506512

Dimensions

Cubic Capacity

196 cu.in

Depth

0.4 in

Height

28 in

Width

17.5 in

Certifications And Compliance

Industry Standard(s)

UL 1863

Logistics

Carton Quantity

1

Pallet Quantity

39