HUBBELL PREMISE WIRING
WBP_NSF70I_PRODIMAGE
WBP_NSF70I_PRODIMAGE

Net Select, Snap-Fit, With F Connector, Ivory

Brand:

Hubbell Premise Wiring

Catalog ID:

NSF70I

Net Select, Snap-Fit, With F Connector, Ivory

  • Universal keystone design
  • Seamless Hubbell system integration
  • Quick and easy screw-style installation

Standard Product

Product details

General

Application

CATV

Catalog Number

NSF70I

Contact

Phosphor Bronze

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

1) Nickel F-Coax Connector

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Premise Wiring

Specifications

  • Connector Body - Brass, Nickel-plated
  • Multimedia Connectors - F-Connector
  • Order Quantity - Carton of 1
  • Product Type - Multimedia Connectors
  • Unit Package - Single

Style

Coupler

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Type

F-Type

UPC

883778503290

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Female to Female

Contact Resistance

Per TIA

Insertion Loss

Per TIA

Logistics

Carton Quantity

25

Resources and downloads