HUBBELL PREMISE WIRING
WBP_OCHDMTPD3RP_PRODIMAGE
WBP_OCHDMTPD3RP_PRODIMAGE

High Density Cassette Adapter Panel, HD Series, 3 MTP-Reverse Polarity, Duplex, Gray

Brand:

Hubbell Premise Wiring

Catalog ID:

OCHDMTPD3RP

Fiber Optic, Cassette Adapter Panel, HD Series, 3 MTP-Reverse Polarity, Duplex, Gray.

  • Compact Universal Design
  • Ultra High Density for FCR HD Enclosures
  • Quick and Easy Plug-n-Play Installation

Product details

General

Application

Interconnect

Catalog Number

OCHDMTPD3RP

Color

Gray

Performance

Optical - Total insertion loss - Less than 1.5dB (test data included)

Style

MTP-RP

Sub Brand

OptiChannel

UPC

662620616421

Electrical Ratings

Connectivity

Cassette

Conductor Related

Fiber Size

250 Micron

Logistics

Carton Quantity

25

Resources and downloads