HUBBELL PREMISE WIRING
WBP_OCLCD50G4VI_PRODIMAGE
WBP_OCLCD50G4VI_PRODIMAGE
WBP_OCLCD50G4VI_App-1_PRODIMAGE

Fiber LGX Cassette, OM4, LC Duplex to MTP, Violet

Brand:

Hubbell Premise Wiring

Catalog ID:

OCLCD50G4CVI

Fiber Optic, Cassette, LCD-2MPO, 24-Fiber, Type C, Electric Ivory.

  • Compact Universal Design
  • Ten Gigabit Ethernet Assurance
  • Quick and Easy Plug-n-Play Installation

Standard Product

Product details

General

Application

Interconnect

Catalog Number

OCLCD50G4CVI

Color

Violet

Environmental Conditions

Indoor

EU RoHS Indicator

Yes

Item Type

LC Duplex to 2 MTP

Material

Ceramic

Material - Mounting Hardware

Snap-In

Performance

Optical - Total insertion loss - Less than 1.5dB (test data included)

Repeatability

0.1 dB

Service Life

500 matings

Style

LC Duplex 24F

Sub Brand

OptiChannel

Temperature Rating

0C to 70C

UPC

662620607719

Dimensions

Display Size

5.1" X 1.1"

Electrical Ratings

Connectivity

Cassette

Insertion Loss

0.75 dB Max

Return Loss

55

Conductor Related

Fiber Size

250 Micron

Fiber Type

OM4

Certifications And Compliance

Industry Standard(s)

  • Telcordia GR-326-CORE
  • TIA-568-C.3
  • TIA-604-FOCIS

Logistics

Carton Quantity

25