HUBBELL PREMISE WIRING
WBP_OFBOKT12_PRODIMAGE
WBP_OFBOKT12_PRODIMAGE

Fiber OSP Breakout Kit, 12 Fiber

Brand:

Hubbell Premise Wiring

Catalog ID:

OFBOKT12

Tools, OSP Cable Kit, 900 uM, 12-Fiber.

  • 36" inch length
  • 12 colors EIA/TIA-598
  • 12 fiber, 900 micron Furcation Assembly
  • 2.4mm Jacket Holding Clip
  • 3.0mm Jacket Holding Clip
  • Ribbon Jacket Holding Clip
  • Brass Jacket Crimp
  • Fan-out Housing
  • Instruction sheet

12-Strand Break-Out

Product details

General

Application

  • OSP Cable Termination

Catalog Number

OFBOKT12

EU RoHS Indicator

Yes

Item Type

Tools

Material

PVC (polyvinyl chloride)

OEM Brand Name

Hubbell Premise Wiring

Style

OSP Cable Break-Out Kit

Sub Brand

OPTIChannel

Type

Tools

UPC

662620237411

Dimensions

Display Size

900 Micron

Logistics

Carton Quantity

50