HUBBELL PREMISE WIRING
WBP_PB2SPL10_PRODIMAGE
WBP_PB2SPL10_PRODIMAGE

Non-Metallic Raceway, BaseTrak Series, 1 Channel Split Cover, 10' Length

Brand:

Hubbell Premise Wiring

Catalog ID:

PB2SPL10

Non-Metallic Raceway, BaseTrak Series, 1 Channel Split Cover, 10'

  • UL Listed and CSA Certified to 600 volts
  • Single and two channel latching raceways are dual-rated for both power and data applications, reducing inventory requirements

Standard

Product details

General

Catalog Number

PB2SPL10

Color

Office White

Construction

Extruded Plastic

Cover Type

Removable

Enclosure Type

NEMA 1 Rating

EU RoHS Indicator

No

Item Type

PB2, 2-Channel BaseTrak

Knockouts

None

Material

Thermoplastic

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Series

PB2

Specifications

  • Crush Resistance - 300 lbs.
  • Impact Resistance - 5 ft. lbs.
  • Length - 10 ft. (3m)
  • Material - UV Stabilized PVC

Style

Two Channel

Type

Cover Only, Split Cover

UPC

783585310046

Dimensions

Dimensions

10 ft x 4.5 in x 1.42 in

Height

1.42 in

Length

10 ft

Width

4.5 in

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Non Hazardous Location

Non Hazardous

Logistics

Carton Quantity

120

Resources and downloads