HUBBELL PREMISE WIRING
WBP_PB3BC5_PRODIMAGE
WBP_PB3BC5_PRODIMAGE

Non-Metallic Raceway, BaseTrak Series, Base anf Cover, 5' Length

Brand:

Hubbell Premise Wiring

Catalog ID:

PB3BC5

Non-Metallic Raceway, BaseTrak Series, Base anf Cover, 5'

  • UL Listed and CSA Certified to 600 volts
  • Single and two channel latching raceways are dual-rated for both power and data applications, reducing inventory requirements

Standard

Product details

General

Application

  • 5' Base and Cover

Catalog Number

PB3BC5

Color

Office White

Construction

Extruded Plastic

Cover Type

Removable

Enclosure Type

NEMA 1 Rating

EU RoHS Indicator

Yes

Item Type

PB3, 3-Channel BaseTrak

Knockouts

None

Material

Thermoplastic

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Series

PB3

Specifications

  • Crush Resistance - 300 lbs.
  • Impact Resistance - 5 ft. lbs.
  • Length - 5 ft. (1.5m)
  • Material - UV Stabilized PVC

Style

Three Channel

Type

Base and Cover

UPC

783585090771

Dimensions

Length

5 ft

Width

4.5 in

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Non Hazardous Location

Non Hazardous

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

50

Resources and downloads

Specifications