HUBBELL PREMISE WIRING
WBP_PB3CACF_PRODIMAGE
WBP_PB3CACF_PRODIMAGE

Non-Metallic Raceway, BaseTrak Series, Conduit Adapter, Ceiling Fitting

Brand:

Hubbell Premise Wiring

Catalog ID:

PB3CACF

Non-Metallic Raceway, BaseTrak Series, Conduit Adapter, Ceiling Fitting

  • For connecting conduit to raceway
  • Has combination ½ in., ¾ in. and 1 in. trade size Kos

Product details

General

Catalog Number

PB3CACF

Color

Office White

EU RoHS Indicator

Contact Manufacturer

Item Type

PB3 BaseTrak Series

Material

Non-Metallic

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Series

PB3

Specifications

  • Crush Resistance - 300 lbs.
  • Impact Resistance - 5 ft. lbs.
  • Material - UV Stabilized PVC

Style

Conduit Adapter/Ceiling Fitting

Type

Miscellaneous Fittings

UPC

783585090788

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Logistics

Carton Quantity

10

Resources and downloads