HUBBELL PREMISE WIRING
WBP_PR10120_PRODIMAGE
WBP_PR10120_PRODIMAGE

Cabinet Components, Power Strip, 19" Rack Mount, 10 Rear Outlets, NEMA 5-20R Plug, 20A/120V, Flush

Brand:

Hubbell Premise Wiring

Catalog ID:

PR10120

Cabinet Components, Power Strip, 19" Rack Mount, 10 Rear Outlets, NEMA 5-20R Plug, 20A/120V, Flush

Product details

General

Catalog Number

PR10120

EU RoHS Indicator

Contact Manufacturer

Item Type

Horizontal Power Strip

Material

Steel, Cold Rolled

Material - Mounting Hardware

N/A

Receptacle Type

NEMA 5-20R

Sub Brand

Power Distribution

UPC

662620837079

Dimensions

Dimensions

21.1 in x 8.4 in x 2.8 in

Height

2.8 in

Length

21.1 in

Width

8.4 in

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Frequency Rating

60 Hz

Voltage Rating

120 V

Voltage Rating Description

120 V

Wattage

2500 W