HUBBELL PREMISE WIRING
Cabinet Components, Power Strip, Vertical, 10 Outlets, 20A 120V, NEMA 5-20R to NEMA 5-20P, 1 Circuit
Cabinet Components, Power Strip, Vertical, 10 Outlets, 20A 120V, NEMA 5-20R to NEMA 5-20P, 1 Circuit

Cabinet Components, Power Strip, Vertical, 10 Outlets, 20A 120V, NEMA 5-20R to NEMA 5-20P, 1 Circuit

Brand:

Hubbell Premise Wiring

Catalog ID:

PR10420

Cabinet Components, Power Strip, Vertical, 10 Outlets, 20A 120V, NEMA 5-20R to NEMA 5-20P, 1 Circuit

Product details

General

Catalog Number

PR10420

EU RoHS Indicator

Contact Manufacturer

Item Type

Vertical Power Strip

Material

Steel, Cold Rolled

Material - Mounting Hardware

Brackets Included

Number Of Outlets

10

Receptacle Type

NEMA 5-20R

Sub Brand

Power Distribution

UPC

662620837093

Dimensions

Dimensions

39.5 in x 6.8 in x 4.3 in

Height

4.3 in

Length

39.5 in

Width

6.8 in

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Frequency Rating

60 Hz

Voltage Rating

120 V

Voltage Rating Description

120 V

Wattage

2500 W

Logistics

Carton Quantity

1

Pallet Quantity

200

Resources and downloads