HUBBELL PREMISE WIRING
WBP_PT153112UP_PRODIMAGE
WBP_PT153112UP_PRODIMAGE

3 Foot Portable PlugTrak®, 15 A

Brand:

Hubbell Premise Wiring

Catalog ID:

PT153112UP

3 Foot Portable PlugTrak®, 15 A

  • USB, Portable, Tamper Resistant

Product details

General

Catalog Number

PT153112UP

Color

Office White

EU RoHS Indicator

Contact Manufacturer

Number of Receptacles

4 Receptacles, 2 USB Ports

Series

Non-Metallic

Style

Portable Tamper Resistant with USB

Type

Single Circuit

UPC

783585450735

Dimensions

Dimensions

48 in x 6 in x 3.5 in

Height

3.5 in

Length

48 in

Weight

3 lb

Width

6 in

Electrical Ratings

Current / Amperage Rating

15 A

Conductor Related

Cord Length

6 ft

Resources and downloads