HUBBELL PREMISE WIRING
WBP_ISF2BN_PRODIMAGE
WBP_ISF2BN_PRODIMAGE
Discontinued

Plate, Decorator Frame, 2-Port, Brown

Brand:

Hubbell Premise Wiring

Catalog ID:

ISF2BN

Plate, Decorator Frame, 2-Port, Brown

Fits in Standard GFCI Openig

Product details

General

Application

Data/Fiber/Audio/Video

Catalog Number

ISF2BN

Color

Brown

Construction

Molded ABS

Cutout

NEMA 1-Gang

EU RoHS Indicator

Yes

Item Type

Decorator Frame

Material

ABS (Acrylonitrile butance styrene - Thermoplastic polymer)

Material - Mounting Hardware

Screw

Number of Gang(s)

1-Gang

OEM Brand Name

Hubbell Premise Wiring

Orientation

Horizontal

UPC

662620236346

Dimensions

Display Size

Standard Sized Product

Logistics

Carton Quantity

25

Resources and downloads

Specifications

Sales Drawings