HUBBELL PREMISE WIRING
WBP_ISFB215OW_PRODIMAGE
WBP_ISFB215OW_PRODIMAGE
Discontinued

Plate, Decorator Frame, Decorator Frame, 2) VGA, Blank, Light Almond/Office White

Brand:

Hubbell Premise Wiring

Catalog ID:

ISFB215OW

Plate, Decorator Frame, Decorator Frame, 2) VGA, Blank, Light Almond/Office White

2-VGA in Standard GFCI Openig

Product details

General

Application

DHD D-Sub, VGA, 15-Pin, Serial, RS422, 9-Pin

Catalog Number

ISFB215OW

Color

Light Almond/Office White

Construction

Molded

Construction Material - Main

High-Impact Thermoplastic (UL 94V-0)

Cutout

NEMA 1-Gang

EU RoHS Indicator

Yes

Item Type

Decorator Frame

Material

High-Impact Thermoplastic (UL 94V-0)

Material - Mounting Hardware

Screw

Number Of Ports

2

OEM Brand Name

Hubbell Premise Wiring

Orientation

Horizontal

Specifications

  • Device Type - Outlet Frames
  • Outlet Frame Type - 1-Gang HD15/9 or HDMI

Style

Unloaded

UPC

662620218649

Dimensions

Display Size

Standard Sized Product

Logistics

Carton Quantity

25

Resources and downloads