HUBBELL PREMISE WIRING
WBP_RAFB4SPDUPLEX_PRODIMAGE
WBP_RAFB4SPDUPLEX_PRODIMAGE

RAFB4 Series, Mounting Plate, 1-Gang, (1) Duplex Opening

Brand:

Hubbell Premise Wiring

Catalog ID:

RAFB4SPDUPLEX

SystemOne 1-Gang Duplex Floor Box Plate

  • Plate for Use in SystemOne 4-Gang Recessed Round Floorboxes
  • 1-Gang- Duplex Opening

Sub-Plate with (1) Duplex Opening

Product details

General

Application

  • For Use with Raised Access Floor Boxes

Application - For Use On

Raised Access; Wood

Catalog Number

RAFB4SPDUPLEX

Color

White

Construction

Stamped

Cover Shape

Round

EU RoHS Indicator

Contact Manufacturer

Material

Galvanized Stamped

Mounting Method

Mounts to Box

Mounting Type

(1) Screw Mount

Series

Recessed Round - RAF Series

Type

Raised Access Floor Box Sub Plate

UPC

783585445250

Certifications And Compliance

Industry Standard(s)

cULus

Logistics

Carton Quantity

50

Pallet Quantity

5000

Resources and downloads