HUBBELL PREMISE WIRING
WBP_RAFB4SP2AAP_PRODIMAGE
WBP_RAFB4SP2AAP_PRODIMAGE

RAFB4 Series, Mounting Plate, 1-Gang, (2) Extron® AAP Modules

Brand:

Hubbell Premise Wiring

Catalog ID:

RAFB4SP2AAP

Raised Access or Wood Floorboxes, Recessed, RAFB4 Series, Mounting Plate, 1-Gang, (2) Extron® AAP Modules

  • Plate for Use in SystemOne 4-Gang Recessed Round Floorboxes
  • 1-Gang- (2) Extron® AAP Opening

Sub-Plate for (2) Extron® AAP Modules

Product details

General

Application

For Use with Raised Access Floor Boxes

Application - For Use On

Raised Access; Wood

Catalog Number

RAFB4SP2AAP

Color

White

Construction

Stamped

Cover Shape

Round

EU RoHS Indicator

Contact Manufacturer

Material

Galvanized Stamped

Mounting Method

Mounts to Box

Mounting Type

(1) Screw Mount

Series

Recessed Round - RAF Series

Type

Raised Access Floor Box Sub Plate

UPC

783585445328

Dimensions

Length

1.42 in

Width

2.74 in

Certifications And Compliance

Industry Standard(s)

cULus

Logistics

Carton Quantity

50

Resources and downloads