HUBBELL PREMISE WIRING
WBP_RJ65LATR_PRODIMAGE
WBP_RJ65LATR_PRODIMAGE

J-Load Media Outlet, 15A 125V Tamper Resistant Receptacle, 2-Port, Decorator Frame, Light Almond

Brand:

Hubbell Premise Wiring

Catalog ID:

RJ65LATR

J-Load Media Outlet, 15A 125V Tamper Resistant Receptacle, 2-Port, Decorator Frame, Light Almond

Tamper Resistant 15A 125V Receptacle

Product details

General

Application

  • Ideal for flat panels TVs

Catalog Number

RJ65LATR

Color

Light Almond

Contact

Brass

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Frame and Receptacle Only

Material - Mounting Hardware

Screw Mounting

Temperature Rating

Per TIA

UPC

883778302558

Dimensions

Display Size

1-Gang Standard Sized

Electrical Ratings

Connectivity

Terminal Screws for Receptacle

Certifications And Compliance

Industry Standard(s)

UL Listed

Nema Rating

5-15R

Logistics

Carton Quantity

10

Resources and downloads