HUBBELL PREMISE WIRING
WBP_IS7_PRODIMAGE
WBP_IS7_PRODIMAGE
WBP_IS7_open_PRODIMAGE
Discontinued

Racks, iFrame Assembly, M6 Square Hole, 7' Height

Brand:

Hubbell Premise Wiring

Catalog ID:

IS7M6

Racks, iFrame Assembly, M6 Square Hole, 7' Height

  • Rack mounting and integrated cable management in every column
  • Columns mount independent to allow for easy installation of network equipment
  • Solid weldment allow for easy addition and expansion

Column

Product details

General

Application

Base Kit

Catalog Number

IS7M6

EU RoHS Indicator

Yes

Item Type

Equipment Rack

Material

Steel, Cold Rolled

Material - Mounting Hardware

45U

OEM Brand Name

Hubbell Premise Wiring

Series

Column

Specifications

  • Color - Black
  • Floor Type - Cement
  • Material - Steel
  • Mounting - M6 Cage Nut
  • Rack Units - 45

Thread Size

M6 Cage Nut

UPC

662620200842

Dimensions

Thickness

0.0781

Certifications And Compliance

Industry Standard(s)

  • EIA/ECA-310-E Universal Mounting Pattern
  • UL 1863

Resources and downloads

Sales Drawings