HUBBELL PREMISE WIRING
WBP_S1CFCBRS_PRODIMAGE
WBP_S1CFCBRS_PRODIMAGE
WBP_S1CFCBRS_S1SP3IM_App_PRODIMAGE
WBP_S1CFCBRS_S1SPDU_App_PRODIMAGE
WBP_S1CFCBRS_App_PRODIMAGE

SystemOne Universal Cover Carpet Flange Assembly, Brass Powder Paint Finish

Brand:

Hubbell Premise Wiring

Catalog ID:

S1CFCBRS

In-Floor Delivery Systems, SystemOne Universal Cover Carpet Flange Assembly, Brass Powder Paint Finish

  • Durable Powder Coat Finish
  • Cast Aluminum Construction
  • Dual Hinged Doors Open 180 Degrees
  • ADA Compliant
  • Scrubwater Compliant

Cover/Flange; Cast Aluminum Construction; Durable Powder Coat Finish

Product details

General

Application

  • Flush SystemOne Installation

Application - For Use On

Carpet

Catalog Number

S1CFCBRS

Color

Brass

Construction

Fabricated

Cover Shape

Round

EU RoHS Indicator

No

Finish Type

Brass

Item Type

Flush Cover/Carpet Flange

Material

Composite

Material - Mounting Hardware

Mounting Hardware Included

Mounting Method

To Fitting in Floor

Mounting Type

(3) Screw Mount

Number Of Outlets

No Devices

Specifications

  • Cover Format - Carpet
  • Finish - Brass
  • For Use With - SystemOne Components
  • Product Type - SystemOne Universal Covers
  • Unit Package - Single

Style

Cover Flanges

Type

Flush SystemOne Universal Covers

UPC

783585371047

Dimensions

Width

8 in

Certifications And Compliance

Industry Standard(s)

  • cULus
  • UL514

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Resources and downloads