HUBBELL PREMISE WIRING
WBP_S1FRPTJB2_PRODIMAGE
WBP_S1FRPTJB2_PRODIMAGE
WBP_S1R6PTFIT_S1FRPTJB2_App-1_PRODIMAGE
WBP_S1R6PTFIT_S1FRPTJB2_App_PRODIMAGE
WBP_S1R6PTFIT_S1FRPTJB2_App-2_PRODIMAGE

SystemOne, Fire-Rated Poke-Throughs, 4-11/16" Junction Box

Brand:

Hubbell Premise Wiring

Catalog ID:

S1FRPTJB2

SystemOne, Fire-Rated Poke-Throughs, 4-11/16" Junction Box

Standard Product

Product details

General

Accessory Type

FRPT Fitting Junction Box

Application

4-11/16 JCT Box, With Cover

Application - For Use On

Through Floor Fttings

Catalog Number

S1FRPTJB2

Color

Metallic

Construction

Fabricated

Construction Material - Main

2 Meunt

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Item Type

FRPT Fitting Junction Box

Material

Fabricated

Mounting Type

Screw Mount

Number Of Outlets

Single Service

Size

Standard Sized Product

Style

Accessories

Sub Brand

SystemOne Recessed

Type

Fire Rated Poke Through Junction Box

UPC

783585590134

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Industry Standard(s)

cULus Listed