HUBBELL PREMISE WIRING
WBP_S1PT4X4FITJ_PRODIMAGE
WBP_S1PT4X4FITJ_PRODIMAGE
WBP_S1PT4X4FIT_S1TFCBRS_S1SP4X4_App_PRODIMAGE
WBP_S1PT4X4FIT_S1TFCBRS_S1SP4X4_App-1_PRODIMAGE
+1
Image of S1PT4X4FITJ SystemOne, Fire-Rated Poke-Through, 4" Fitting Only, (1) 3/4" EMT for Power, (2) 3/4" EMTs for Low Voltage, with Junction Box

SystemOne, Fire-Rated Poke-Through, 4" Fitting Only, (1) 3/4" EMT for Power, (2) 3/4" EMTs for Low Voltage, with Junction Box

Brand:

Hubbell Premise Wiring

Catalog ID:

S1PT4X4FITJ

In-Floor Delivery Systems, SystemOne, Fire-Rated Poke-Through, 4" Fitting Only, (1) 3/4" EMT for Power, (2) 3/4" EMTs for Low Voltage, with Junction Box

  • 4" Fire-Rated Poke-Through
  • For use with Universal Flange/Cover Assemblies and Subplates
  • (1) 3/4" EMT for Power
  • (2) 3/4" EMT Stems for Low Voltage
  • Includes Junction Box

Product details

General

Application - For Use On

Carpet/Tile

Catalog Number

S1PT4X4FITJ

EU RoHS Indicator

No

Item Type

4" Fire-Rated Poke Through Component

Knockouts

In Junction Box: Top: (1) 1", Bottom: (1) 3/4", Sides: (2) 1/2" and (1) 3/4"

Material - Mounting Hardware

Step-Down Installation

Number Of Outlets

(4) 20A, 125V Receptacles, (4) Hubbell Keystone Openings

Specifications

  • Approval - Approved for use in the City of Chicago
  • Cover and flange - Powder coat cast aluminum
  • Min. floor thickness - 2 1/4 in. (57.2)
  • Mounting - 4 in. (101.6) cored concrete Dia. through hole

Style

FRPT Fittings

UPC

783585373003

Certifications And Compliance

Industry Standard(s)

cULus Listed

Logistics

Carton Quantity

1

Pallet Quantity

40

Resources and downloads