HUBBELL PREMISE WIRING
WBP_S1R4PTAVFIT_PRODIMAGE
WBP_S1R4PTAVFIT_PRODIMAGE
WBP_S1R4PTAVFIT_Divider_OFF_PRODIMAGE
WBP_S1R4PTAVFIT_App_PRODIMAGE
+1
WBP_S1R4PTAVFIT_Divider_PRODIMAGE

Furniture Feed 4" Series, Through Floor Fitting without Junction Box

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

S1R4PTAVFIT

Fire Rated Poke Throughs, Furniture Feed 4" Series, Through Floor Fitting without Junction Box

Product details

General

Catalog Number

S1R4PTAVFIT

Cover Type

Furniture Feed

Finish Type

Natural

Item Type

4" Fire-Rated Poke-Through Component

Material - Mounting Hardware

Step-Down Installation

Number Of Outlets

(1) 3/4" & (1) 1½" Threaded Hub Multi-Service

Style

FRPT Kits

UPC

783585546452

Conductor Related

Cable Entry

Threaded Hubs

Certifications And Compliance

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed