HUBBELL PREMISE WIRING
WBP_S1R6PTWZBRZ_PRODIMAGE
WBP_S1R6PTWZBRZ_PRODIMAGE

Recessed 6" Series, Kit

Brand:

Hubbell Premise Wiring

Catalog ID:

S1R6PTWZBRZ

Fire Rated Poke Throughs, Recessed 6" Series, Kit, (1) S1R6PTFIT, (1) S1R6SPW, (1) S1R6SPZ, (1) S1R6CVRBRZ

  • For use with a 6.00” to 6.12” Drilled or Formed Concrete Round Hole
  • Up to 2 Hour Fire Rating
  • Step Down Installation

(2) 20A, pre-wired receptacles

Product details

General

Accessory Type

6" FRPT Kit

Application

6" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R6PTWZBRZ

Color

Bronze

EU RoHS Indicator

Contact Manufacturer

Finish Type

Antique Bronze Plated Cover

Item Type

6" Recessed Fire-Rated Poke-Through Components

Material

Fabricated

Material - Mounting Hardware

Mounting Hardware Included

Mounting Type

6" Core Hole

Number Of Outlets

(1) 60% Left Side Sub Plate- (2) Style Line® Decorator Openings and (1) 40% Right Side Sub Plate- (2) 20A Pre-Wired Receptacles, 1 Circuit, 18" Leads

Size

Standard Sized Product

Style

FRPT - Complete Kits

Sub Brand

SystemOne Recessed

Type

6" Recessed Rated Poke Through Kit

UPC

783585443287

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed