HUBBELL PREMISE WIRING
WBP_S1R6SPU_PRODIMAGE
WBP_S1R6SPU_PRODIMAGE

Recessed 6" Series, Sub Plate, 50% Left Side, (1) Style Line® Decorator Opening, (2) 1.5-Unit iSTATION Opening

Brand:

Hubbell Premise Wiring

Catalog ID:

S1R6SPU

Fire Rated Poke Throughs, Recessed 6" Series, Sub Plate, 50% Left Side, (1) Style Line® Decorator Opening, (2) 1.5-Unit iSTATION Opening

(2) 1.5 unit Hubbell iSTATION openings, (2) Extron® AAP openings

Product details

General

Accessory Type

Sub Plate

Application

6" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R6SPU

Color

White

EU RoHS Indicator

Contact Manufacturer

Finish Type

White Paint

Item Type

6" Recessed Fire-Rated Poke-Through Components

Material

Steel

Material - Mounting Hardware

Mounting Hardware Included

Mounting Type

Screw Mount

Number Of Outlets

(1) Style Line® Decorator Opening, (2) 1.5-Unit iSTATION Opening

Size

Standard Sized Product

Style

Sub-Plates

Sub Brand

SystemOne Recessed

Type

6" Recessed Rated Poke Through Sub Plates

UPC

783585544168

Certifications And Compliance

Industry Standard(s)

cULus Listed

Logistics

Carton Quantity

50

Resources and downloads