HUBBELL PREMISE WIRING
WBP_S1R8JNC12_PRODIMAGE
WBP_S1R8JNC12_PRODIMAGE

Recessed 8" Series, Replacement Fitting Box, (3) 1-1/4" EMT

Brand:

Hubbell Premise Wiring

Catalog ID:

S1R8JNC12

Fire Rated Poke Throughs, Recessed 8" Series, Replacement Fitting Box, (3) 1-1/4" EMT

(3) 1¼ inch EMT

Product details

General

Accessory Type

Fitting Plates & Boxes

Application

8" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R8JNC12

Color

Metallic

Construction

Fabricated

Construction Material - Main

Aluminum

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Item Type

8" Recessed Fire-Rated Poke-Through Components

Material

Fabricated

Material - Mounting Hardware

Mounting Hardware Included

Mounting Type

Screw Mount

Size

Standard Sized Product

Style

Accessories

Sub Brand

SystemOne Recessed

Type

8" Recessed Rated Poke Through Accessories

UPC

783585548333

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Industry Standard(s)

cULus Listed

Resources and downloads