HUBBELL PREMISE WIRING
WBP_S1SPEXT2_PRODIMAGE
WBP_S1SPEXT2_PRODIMAGE
WBP_S1SPEXT2_Loaded_PRODIMAGE
WBP_S1PFB_S1CFCAL_S1SPEXT2_App_PRODIMAGE
+1
WBP_S1PFB_S1CFCAL_S1SPEXT2_App-1_PRODIMAGE

SystemOne, Sub-Plate, Recessed Opening for (1) Extron Single MAAP or (2) Single AAP Series Adapter Plates or FSR IPS plates, Single 20A, 125V

Brand:

Hubbell Premise Wiring

Catalog ID:

S1SPEXT2

In-Floor Delivery Systems, SystemOne, Sub-Plate, Recessed Opening for (1) Extron Single MAAP or (2) Single AAP Series Adapter Plates or FSR IPS plates, Single 20A, 125V Receptacle, Black

  • Durable Cast Aluminum Construction
  • Black Powder Coat Finish
  • Large Capacity and Multi-Service Applications
  • Open System Subplates for Maximum Data Flexibility

Standard Product; Cast Aluminum; Black Powder Paint Finish

Product details

General

Application

  • Flush SystemOne Installation

Catalog Number

S1SPEXT2

Color

Black

Construction

Cast Aluminum

Cover Shape

Round

EU RoHS Indicator

Contact Manufacturer

Finish Type

Black

Item Type

Flush Sub-Plate

Material

Composite

Mounting Method

To Fitting in Floor

Number Of Outlets

Recessed Opening for (1) Extron Single MAAP or (2) Single AAP Series Adapter Plates or FSR IPS plates, Single 20A, 125V Receptacle

Specifications

  • Order Quantity - Carton of 1
  • Product Type - SystemOne Sub Plates
  • Sub-Plate Format - Extron® MAAP
  • Subplates for - SystemOne Boxes and Poke-Throughs
  • Unit Package - Single

Type

Sub Plate

UPC

783585371276

Dimensions

Dimensions

5.36 in x 5.36 in x 6.26 in

Height

6.26 in

Length

5.36 in

Width

5.36 in

Certifications And Compliance

Industry Standard(s)

cULus

Logistics

Carton Quantity

1